(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Freely Rotating (Part Number)

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Extremely smooth and comfortable swiveling and handling achieved by employing our unique "DRS" structure and a double bearing specification.
· A gray wheel specification in which tire marks do not stand out.
· As a replacement caster for hand trucks.
· Since it turns quietly, it is also suitable for use in public facilities.

Part Number
TYPGJ-100BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code

₹ 2,318.84

8 Piece(s) 5 Day(s) or more 14410067(74)67(74)95951003291024989999254884466-4957

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Gray Nylon Wheel Rubber Wheel Characteristics No
Mounting Hole Type Slotted Holes Load Category Medium Load Specifications Plate Type/Reduced Noise Specifications/Free-Moving Type
Ordering Unit(piece) 1 pc.
X
whatsapp-qr whatsapp-icon