(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Fixed (Part Number)

Reduced Noise Caster (Nylon Wheel Rubber Wheels), Gray Rubber Specification / Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,724₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Extremely smooth and comfortable swiveling and handling achieved by employing our unique "DRS" structure and a double bearing specification.
· A gray wheel specification in which tire marks do not stand out.
· As a replacement caster for hand trucks.
· Since it turns quietly, it is also suitable for use in public facilities.

Part Number
TYPGK-130BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code

₹ 2,171.69

1 Piece(s) 5 Day(s) or more 17713010056130901304011132.64989999254914466-4981

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Wheel Material Gray Nylon Wheel Rubber
Wheel Characteristics No Mounting Hole Type Round hole Load Category Medium Load
Specifications Plate-Type/Low-Noise Specifications/Fixed Type Ordering Unit(piece) 1 pc.