(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stopper for Preventing Cart Movement (Steel)

Stopper for Preventing Cart Movement (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Fixing and releasing is easy with a single action.
· Includes surface unevenness balancing and leveling adjustment functions.
· Provides high braking force thanks to the inside of the pipe being equipped with a compression spring.

Part Number
TPYFL-1
TPYFL-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Height
(mm)
Ordering Code Mass
(kg)

₹ 8,458.60

4 Piece(s) 8 Day(s) or more 0~35180~200763-03952.40

₹ 8,648.84

4 Piece(s) 5 Day(s) or more 0~25157~202763-04092.80
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Height
(mm)
Ordering Code Mass
(kg)

Loading...

  1. 1

Basic Information

Caster Type Related Components Fitting Material Steel Types of Related components Hand Truck Lock and Stopper
The treatment of Metal fittings surface Powder Coated Zinc Plating Proper Mounting Height(mm) 82 Mounting Seat(mm) 120×120
Mounting Pitch(mm) 83.5×83.5 Allowable Load(daN) 294 Ordering Unit(piece) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list