(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mooring Ring MZ Type

Mooring Ring MZ Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,697₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. Dimension W1 (mm): 100 Material: stainless steel (SUS304), finish: barrel finishing

 
Part Number
MZ-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,696.95

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Length L(mm) 400
Finish Barrel Polishing Dimension d(mm) 25 Dimension W(mm) 225
Dimension W1(mm) 100 Dimension D1(mm) 200 Dimension D2(mm) 55

Please check the type/dimensions/specifications of the part MZ-25 in the Mooring Ring MZ Type series.

X
whatsapp-qr whatsapp-icon