(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 |
---|---|---|---|
Length L(mm) | 286 | Finish | Barrel Polishing |
Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
Japanese Only
Loading...
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 |
---|---|---|---|
Length L(mm) | 286 | Finish | Barrel Polishing |
Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
Loading...
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 |
---|---|---|---|
Length L(mm) | 286 | Finish | Barrel Polishing |
Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel SUS304, finish: barrel finishing
Loading...
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 |
---|---|---|---|
Length L(mm) | 286 | Finish | Barrel Polishing |
Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
Japanese Only
Loading...
Loading...
Loading...
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 |
---|---|---|---|
Length L(mm) | 286 | Finish | Barrel Polishing |
Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
Type | Mooring ring, marin metal fittings | Material | Stainless SUS304 | Length L(mm) | 286 |
---|---|---|---|---|---|
Finish | Barrel Polishing | Dimension d(mm) | 16 | Dimension W(mm) | 150 |
Dimension D1(mm) | 120 | Dimension D2(mm) | 40 |
Please check the type/dimensions/specifications of the part MG-16 in the Mooring Ring MG Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy