(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Smull

Smull
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of all stainless steel, rust resistant, excellent durability.
When using a ship / yacht, the smull attached to the rope can be thrown in the sea (underwater) and used for simple anchoring, and also to pick up objects underwater.

 
Part Number
SM-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,166.40

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Code No. 1123 Material Stainless SUS304
Dimension L(mm) 345 Dimension B(mm) 19 Dimension W(mm) 260
Width A(mm) 50 Qty. 1 Dimension D1(mm) 16
Dimension D2(mm) 10