(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thimble

Thimble
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeThimbleCode No.413
MaterialStainless SUS304Dimension D(mm)16
Dimension L(mm)27Dimension B(mm)9
Rope Diameter Used(mm)6Width A(mm)6
Qty.1 - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeThimbleCode No.413
MaterialStainless SUS304Dimension D(mm)16
Dimension L(mm)27Dimension B(mm)9
Rope Diameter Used(mm)6Width A(mm)6
Qty.1 - -

Loading...

Configured Specifications

TypeThimbleCode No.413
MaterialStainless SUS304Dimension D(mm)16
Dimension L(mm)27Dimension B(mm)9
Rope Diameter Used(mm)6Width A(mm)6
Qty.1 - -

Product Description

Used as wire course for terminal process.

Thimble
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeThimbleCode No.413
MaterialStainless SUS304Dimension D(mm)16
Dimension L(mm)27Dimension B(mm)9
Rope Diameter Used(mm)6Width A(mm)6
Qty.1 - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeThimbleCode No.413
MaterialStainless SUS304Dimension D(mm)16
Dimension L(mm)27Dimension B(mm)9
Rope Diameter Used(mm)6Width A(mm)6
Qty.1 - -
Part Number
KS-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 723.87

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Thimble Code No. 413 Material Stainless SUS304
Dimension D(mm) 16 Dimension L(mm) 27 Dimension B(mm) 9
Rope Diameter Used(mm) 6 Width A(mm) 6 Qty. 1

Please check the type/dimensions/specifications of the part KS-6 in the Thimble series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list