(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combination Padlock

Combination Padlock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

TL-320, 330 has a 3-step dial, and TL-440 has a 4-step dial.

 
Part Number
TL-320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,250.62

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Types Character (Numbers) Combined Tablet Nominal(mm) 20 Dimension A(mm) 24.5
Dimension B(mm) 30 Dimension C(mm) 20 Dimension D(mm) 3.1
Dimension E(mm) 9 Dimension T(mm) 9 Body Material Brass
Hanger Material Steel Chrome Plating Qty. 1

Please check the type/dimensions/specifications of the part TL-320 in the Combination Padlock series.

X
whatsapp-qr whatsapp-icon