(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Constant load / constant torque springs' pull and recoil with a constant force.
These springs differ greatly from 'wire springs, leaf springs, and spiral springs,' etc. Regardless of the stroke amplitude,
the output/torque is always constant.
Part Number |
---|
CR-17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Output (N) | Maximum Extended Length (mm) | Life (x10K times) | Drum Shape | Plate Type | Drum Dimension)a (mm) | Drum Dimension)b (mm) | Drum Dimension φ)c (mm) | Drum Dimension φ)d (mm) | Drum Dimension φ)e (mm) | Drum Dimension φ)f (mm) | Accessory Plate Dimension)t (mm) | Accessory Plate Dimension)h (mm) | Accessory Plate Dimension)i (mm) | Accessory Plate Dimension)L (mm) | Accessory Plate Dimension)j (mm) | Accessory Plate Dimension φ)k (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,965.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 196 | 1200 | 0.8 | Type B | Type 2 (2 Holes) | 102 | 112 | 60 | 85 | 10.1 | 22 | 3.2 | 100 | 60 | 60 | 10 | 6.5 |
Loading...
Types | Constant Force Springs | Type of Spring | CR Type | Material | Polypropylene |
---|---|---|---|---|---|
Material (Mainspring Portion) | SUS301CSP |
Please check the type/dimensions/specifications of the part CR-17 in the Constant Force Springs, CR Type series.
Part Number |
---|
CR-12 |
CR-13 |
CR-14 |
CR-18 |
CR-19 |
CR-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Output (N) | Maximum Extended Length (mm) | Life (x10K times) | Drum Shape | Plate Type | Drum Dimension)a (mm) | Drum Dimension)b (mm) | Drum Dimension φ)c (mm) | Drum Dimension φ)d (mm) | Drum Dimension φ)e (mm) | Drum Dimension φ)f (mm) | Accessory Plate Dimension)t (mm) | Accessory Plate Dimension)h (mm) | Accessory Plate Dimension)i (mm) | Accessory Plate Dimension)L (mm) | Accessory Plate Dimension)j (mm) | Accessory Plate Dimension φ)k (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,969.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 34.3 | 1000 | 1.5 | Type B | Type 2 (2 Holes) | 40.5 | 45.5 | 40 | 50 | 8.1 | 16 | 2 | 40 | 20 | 40 | 7.5 | 4.5 | ||
₹ 7,969.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 39.2 | 1000 | 1.5 | Type B | Type 2 (2 Holes) | 40.5 | 45.5 | 40 | 50 | 8.1 | 16 | 2 | 40 | 20 | 40 | 7.5 | 4.5 | ||
₹ 7,969.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 49.0 | 1000 | 1.0 | Type B | Type 2 (2 Holes) | 40.5 | 45.5 | 40 | 50 | 8.1 | 16 | 2 | 40 | 20 | 40 | 7.5 | 4.5 | ||
₹ 14,965.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 245 | 1200 | 0.8 | Type B | Type 2 (2 Holes) | 102 | 112 | 60 | 85 | 10.1 | 22 | 3.2 | 100 | 60 | 60 | 10 | 6.5 | ||
₹ 14,725.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 294 | 1200 | 0.6 | Type B | Type 2 (2 Holes) | 102 | 112 | 60 | 85 | 10.1 | 22 | 3.2 | 100 | 60 | 60 | 10 | 6.5 | |
₹ 5,280.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.98 | 500 | 8.0 | Type S | Type 1 (1 Hole) | 8.5 | 12.5 | 22 | 28 | 4.1 | - | 1.6 | 8 | - | 25 | 5 | 3.2 |