(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Constant Force Springs, CR Type (Part Number)

Constant Force Springs, CR Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type
  • Constant Force Springs, CR Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Constant load / constant torque springs' pull and recoil with a constant force.
These springs differ greatly from 'wire springs, leaf springs, and spiral springs,' etc. Regardless of the stroke amplitude,
the output/torque is always constant.

Part Number
CR-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput
(N)
Maximum Extended Length
(mm)
Life
(x10K times)
Drum Shape Plate Type Drum Dimension)a
(mm)
Drum Dimension)b
(mm)
Drum Dimension φ)c
(mm)
Drum Dimension φ)d
(mm)
Drum Dimension φ)e
(mm)
Drum Dimension φ)f
(mm)
Accessory Plate Dimension)t
(mm)
Accessory Plate Dimension)h
(mm)
Accessory Plate Dimension)i
(mm)
Accessory Plate Dimension)L
(mm)
Accessory Plate Dimension)j
(mm)
Accessory Plate Dimension φ)k
(mm)

₹ 9,046.62

1 Piece(s) 5 Day(s) or more 1014710000.5Type BType 2 (2 Holes)5969506010.1203.258255086.5

Loading...

  1. 1

Basic Information

Types Constant Force Springs Type of Spring CR Type Material Polypropylene
Material (Mainspring Portion) SUS301CSP

Please check the type/dimensions/specifications of the part CR-16 in the Constant Force Springs, CR Type series.

Product variants

Part Number
CR-12
CR-13
CR-14
CR-17
CR-18
CR-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutput
(N)
Maximum Extended Length
(mm)
Life
(x10K times)
Drum Shape Plate Type Drum Dimension)a
(mm)
Drum Dimension)b
(mm)
Drum Dimension φ)c
(mm)
Drum Dimension φ)d
(mm)
Drum Dimension φ)e
(mm)
Drum Dimension φ)f
(mm)
Accessory Plate Dimension)t
(mm)
Accessory Plate Dimension)h
(mm)
Accessory Plate Dimension)i
(mm)
Accessory Plate Dimension)L
(mm)
Accessory Plate Dimension)j
(mm)
Accessory Plate Dimension φ)k
(mm)

₹ 7,969.75

1 Piece(s) 5 Day(s) or more 1034.310001.5Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

₹ 7,969.75

1 Piece(s) 5 Day(s) or more 1039.210001.5Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

₹ 7,969.75

1 Piece(s) 5 Day(s) or more 1049.010001.0Type BType 2 (2 Holes)40.545.540508.11624020407.54.5

₹ 14,965.40

1 Piece(s) 5 Day(s) or more 1019612000.8Type BType 2 (2 Holes)102112608510.1223.21006060106.5

₹ 14,965.40

1 Piece(s) 5 Day(s) or more 1024512000.8Type BType 2 (2 Holes)102112608510.1223.21006060106.5

₹ 14,725.00

1 Piece(s)Available 5 Day(s) or more 1029412000.6Type BType 2 (2 Holes)102112608510.1223.21006060106.5