(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ono Rubber, Anti-Vibration Leg Pedestal All-Leg Level Adjuster, Left-Right Vibration Proof

Ono Rubber, Anti-Vibration Leg Pedestal All-Leg Level Adjuster, Left-Right Vibration Proof
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,856₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Devices are securely fixed by the friction of rubber.
· A non-polluting material is used for the rubber part.

[Uses]
· Vibration prevention for various industrial equipment.
· Level adjustments for equipment height.
· Installation on floor surfaces.

Part Number
ABR60-16-70
ABR60-16-100
ABR60-16-130
ABR60-16-150
ABR60-16-180
ABR60-20-100
ABR60-20-130
ABR60-20-150
ABR60-20-180
ABR70-16-70
ABR70-16-100
ABR70-16-130
ABR70-16-150
ABR70-16-180
ABR70-20-100
ABR70-20-130
ABR70-20-150
ABR70-20-180
ABR90-16-70
ABR90-16-130
ABR90-16-150
ABR90-16-180
ABR90-20-100
ABR90-20-130
ABR90-20-150
ABR90-20-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Length L1
(mm)
Nominal of Thread M
(mm)
Screw Dimension Allowable Load
(kg)
Full height
(mm)
Pedestal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,855.82

1 Piece(s) 5 Day(s) or more 7016M16×2.0300105604957273042236292-8337324

₹ 1,891.45

1 Piece(s) 5 Day(s) or more 10016M16×2.0300135604957273042267292-8345358

₹ 1,960.93

1 Piece(s) 5 Day(s) or more 13016M16×2.0300165604957273042304292-8353400

₹ 1,952.02

1 Piece(s) 5 Day(s) or more 15016M16×2.0300185604957273042335292-8361426

₹ 2,040.45

1 Piece(s) 5 Day(s) or more 18016M16×2.0300215604957273042366292-8370465

₹ 2,446.13

1 Piece(s) 5 Day(s) or more 10020M20×2.5300138.0604957273042397292-8485500

₹ 2,503.67

1 Piece(s) 5 Day(s) or more 13020M20×2.5300168.0604957273042427292-8493560

₹ 2,541.96

1 Piece(s) 5 Day(s) or more 15020M20×2.5300188.0604957273042458292-8507601

₹ 2,757.76

1 Piece(s) 5 Day(s) or more 18020M20×2.5300218.0604957273042489292-8515658

₹ 2,196.31

1 Piece(s) 5 Day(s) or more 7016M16×2.0450109.0704957273042731292-8388438

₹ 2,233.29

1 Piece(s) 5 Day(s) or more 10016M16×2.0450139.0704957273042762292-8396472

₹ 2,292.05

1 Piece(s) 5 Day(s) or more 13016M16×2.0450169.0704957273042793292-8400514

₹ 2,394.31

1 Piece(s) 5 Day(s) or more 15016M16×2.0450189.0704957273042823292-8418540

₹ 2,530.95

1 Piece(s) 5 Day(s) or more 18016M16×2.0450219.0704957273042854292-8426579

₹ 2,717.00

1 Piece(s) 5 Day(s) or more 10020M20×2.5450142.0704957273042885292-8523614

₹ 2,775.85

1 Piece(s) 5 Day(s) or more 13020M20×2.5450172.0704957273042922292-8531674

₹ 2,923.98

1 Piece(s) 5 Day(s) or more 15020M20×2.5450192.0704957273042953292-8540715

₹ 3,130.38

1 Piece(s) 5 Day(s) or more 18020M20×2.5450222.0704957273042984292-8558772

₹ 2,568.65

1 Piece(s) 5 Day(s) or more 7016M16×2.0650112.5904957273043127292-8434576

₹ 2,676.84

1 Piece(s) 5 Day(s) or more 13016M16×2.0650172.5904957273043165292-8451653

₹ 2,746.93

1 Piece(s) 5 Day(s) or more 15016M16×2.0650192.5904957273043189292-8469679

₹ 2,835.36

1 Piece(s) 5 Day(s) or more 18016M16×2.0650222.5904957273043202292-8477718

₹ 3,061.22

1 Piece(s) 5 Day(s) or more 10020M20×2.5650145.5904957273043226292-8566752

₹ 3,228.95

1 Piece(s) 5 Day(s) or more 13020M20×2.5650175.5904957273043240292-8574813

₹ 3,477.51

1 Piece(s) 5 Day(s) or more 15020M20×2.5650195.5904957273043264292-8582854

₹ 3,533.91

1 Piece(s) 8 Day(s) or more 18020M20×2.5650225.5904957273043288292-8591911

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Rubber Pedestal Thread Material Steel (SWCH/SS400)
Thread Surface Treatment No Body Material Rubber Main Body Surface Treatment No
Bottom Rubber Material Chloroprene Rubber (CR) (bottom integrated type) Properties Standard Quantity 1
X
whatsapp-qr whatsapp-icon