(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ono Rubber, Anti-Vibration Leg Pedestal All-Leg Level Adjuster, Up-Down Vibration Proof

Ono Rubber, Anti-Vibration Leg Pedestal All-Leg Level Adjuster, Up-Down Vibration Proof
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      832₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Devices are securely fixed by the friction of rubber.
· A non-polluting material is used for the rubber part.
· A wide variety of types are available and the optimal item can be selected depending on the usage conditions and application.

[Uses]
· Vibration prevention for various industrial equipment.
· Level adjustments for equipment height.
· Installation on floor surfaces.
· Vibration prevention for various industrial equipment, level adjustments for equipment height, and installation on floor surfaces.

Part Number
ABF30-8-30
ABF30-8-50
ABF30-10-30
ABF30-10-50
ABF30-10-70
ABF40-10-50
ABF40-10-70
ABF40-12-50
ABF40-12-100
ABF55-16-70
ABF55-16-100
ABF55-16-130
ABF55-16-150
ABF55-16-180
ABF65-16-70
ABF65-16-100
ABF65-16-150
ABF65-16-180
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Length L1
(mm)
Nominal of Thread M
(mm)
Screw Dimension Allowable Load
(kg)
Full height
(mm)
Pedestal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 831.99

1 Piece(s) 5 Day(s) or more 308M8×1.256047334957273040478410-024744

₹ 861.78

1 Piece(s) 5 Day(s) or more 508M8×1.256067334957273040485326-778451

₹ 886.04

1 Piece(s) 5 Day(s) or more 3010M10×1.56048334957273040522410-022162

₹ 911.24

1 Piece(s) 5 Day(s) or more 5010M10×1.506068334957273040539326-777672

₹ 925.75

1 Piece(s) 5 Day(s) or more 7010M10×1.56088334957273040546410-023982

₹ 849.16

1 Piece(s) 5 Day(s) or more 5010M10×1.509071404957273040607326-779292

₹ 974.85

1 Piece(s) 5 Day(s) or more 7010M10×1.59091404957273040614410-0255102

₹ 1,158.87

1 Piece(s) 5 Day(s) or more 5012M12×1.759072404957273040676326-7750114

₹ 1,363.65

1 Piece(s) 5 Day(s) or more 10012M12×1.7590122404957273040690326-7741149

₹ 1,684.93

1 Piece(s) 5 Day(s) or more 7016M16×2.0180103534957273041000410-0301283

₹ 1,785.40

1 Piece(s) 5 Day(s) or more 10016M16×2.00180133534957273041031326-7733322

₹ 1,791.75

1 Piece(s) 5 Day(s) or more 13016M16×2.0180163534957273041062410-0271360

₹ 1,923.49

1 Piece(s) 5 Day(s) or more 15016M16×2.0180183534957273041093410-0280386

₹ 2,050.76

1 Piece(s) 5 Day(s) or more 18016M16×2.0180213534957273041123410-0298425

₹ 2,065.60

1 Piece(s) 5 Day(s) or more 7016M16×2.0280105654957273041352410-0344351

₹ 2,123.24

1 Piece(s) 5 Day(s) or more 10016M16×2.0280135654957273041376410-0310390

₹ 2,313.53

1 Piece(s) 5 Day(s) or more 15016M16×2.0280185654957273041413410-0328454

₹ 2,430.09

1 Piece(s) 8 Day(s) or more 18016M16×2.0280215654957273041437410-0336493
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Length L1
(mm)
Nominal of Thread M
(mm)
Screw Dimension Allowable Load
(kg)
Full height
(mm)
Pedestal Diameter
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Rubber Pedestal Thread Material Steel (SWCH/SS400)
Thread Surface Treatment No Body Material Rubber Main Body Surface Treatment No
Bottom Rubber Material Chloroprene Rubber (CR) (bottom integrated type) Properties Standard Quantity 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list