(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Borer Base

Borer Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59,251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A holder for measuring instruments when measuring the protrusion dimensions of boring machine tool bits.
[Features]
· Quenching treatment gives the attachment surface (V surface) excellent abrasion resistance.
· Two stages can be selected for the dial gauge mounting position.
· The perpendicularity of the V surface and the surface to which the dial gauge mounting bracket is fixed is within 5 μm.
· Standard equipped with a dial gauge mounting bracket that supports stems of ø8 (diameter 8 mm).
· Can be used immediately after purchase.
[Applications]
· It can be placed on the arbor or head of boring machines to measure or check edged tool protrusion using a dial gauge.
· Useful for accurate mounting of edged tools.

Part Number
MB-BRB38
MB-BRB65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Height Depth Width JAN code Ordering Code Mass
(kg)

₹ 59,250.91

1 Piece(s) 10 Day(s) or more 1375535454544554005891406-39610.6

₹ 68,304.89

1 Piece(s) 19 Day(s) or more 1967540804544554005907406-39701.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Height Depth Width JAN code Ordering Code Mass
(kg)

Loading...

  1. 1

Basic Information

Quantity(piece) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list