(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Polyurethane Tube UC (Part Number)

Soft Polyurethane Tube UC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      288₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Ideal for compact piping.
• Feeds water.

Product Specifications

Product Specifications

Operating fluidAir, water (with conditions *1 to *3)
Maximum Operating Pressure (At 20°C 65% RH)0.6 MPa (*4)
Operating vacuum pressure-100 kPa
Operating temperature range-15 to +60°C (No freezing)
Special notesInsert ring is recommended.
(If it is necessary to secure the pull-out strength of JIS standard, please use the insert ring. (JISB 8381-1))
Warning
  • *1. When using water, keep the surge pressure below the maximum operating pressure.
  • *2. Ordinary tap water can be used. Please inquire if you want to use other kinds of water.
  • *3. Be sure to use the insert ring when connecting to a quick-connect fitting and using water.
  • *4. Maximum operating pressure is the value at 20°C 65% RH. When using the product at other temperatures, maintain a sufficient margin of safety from the burst pressure curve. Note that if the tube is in an area that is subject to shaking, bending, or other movable part, intermolecular heat generation may raise the temperature of the tube and cause it to break.
Soft polyurethane tube, UC, burst pressure curve

Burst pressure curve (reference value)

Standard table

TypeTube
Outer Diameter
(ømm)
Tube
Inner Diameter
(ømm)
Standard
Overall Length
(m)
Minimum
Bending Radius
(mm)
Minimum
Mounting radius
(mm)
Weight
(g/m)
Tube color
CBLCOCYCG CBC
UC0425- (2)- (3)42.520·1009149
UC0640- (2)- (3)6420·100132119
UC0850- (2)- (3)8520·100132236
UC1065- (2)- (3)106.520·100182654
UC1280- (2)- (3)12820·100273574
  • *1. Please enter the standard overall length in (2) and the tube color in (3) in the model type.
  • *2. Tube color: CBL: Clear black, CB: Clear blue, C: Clear
Part Number
UC0640-100-CB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Length M
(m)
Max. Operating Pressure
(MPa)
Ordering Code Operating Vacuum Level
(kPa)
Usage Condition Details Mass
(g)

₹ 8,222.05

1 Piece(s) 12 Day(s) or more No6~64~4[Transparent (including non-white colors)] Clear Blue13-15(No Freezing)~601000.6MPa (20℃65%RH)406-6111-100kPa-1900

Loading...

  1. 1
 

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air / Chemical
Operating Environment Standard Number of Core(Core) 1 Material, Urethane Thermoplastic Polyurethane
Quantity 1

Please check the type/dimensions/specifications of the part UC0640-100-CB in the Soft Polyurethane Tube UC series.

Product variants

Part Number
UC0425-20-C-L1
UC0425-20-C-L10
UC0425-20-C-L15
UC0640-100-CBL
UC0640-20-CB-L1
UC0640-20-CB-L10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Length M
(m)
Max. Operating Pressure
(MPa)
Ordering Code Operating Vacuum Level
(kPa)
Usage Condition Details Mass
(g)

₹ 288.00

1 Piece(s) 5 Day(s) or more Presence4~42.5~3[Transparent (including non-white colors)] Clear Blue9-15 (No freezing)~ 6010.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water180

₹ 615.65

1 Piece(s) 5 Day(s) or more Presence4~42.5~3[Transparent (including non-white colors)] Clear Blue9-15 (No freezing)~ 60100.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water180

₹ 863.97

1 Piece(s) 5 Day(s) or more Presence4~42.5~3[Transparent (including non-white colors)] Clear Blue9-15 (No freezing)~ 60150.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water180

₹ 9,138.62

1 Piece(s) 12 Day(s) or more No6~64~4[Transparent (including non-white colors)] Clear Black13-15(No Freezing)~601000.6MPa (20℃65%RH)406-6120-100kPa-1900

₹ 472.00

1 Piece(s) 5 Day(s) or more Presence6~64~4[Multi Color] BG13-15 (No freezing)~ 6010.6 MPa (At 20°C 65% RH)--100 kPa-380

₹ 968.00

1 Piece(s) 5 Day(s) or more Presence6~64~4[Multi Color] BG13-15 (No freezing)~ 60100.6 MPa (At 20°C 65% RH)--100 kPa-380