(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Adjust Foot Caster (Nylon Wheel) (Part Number)

Adjust Foot Caster (Nylon Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Multi-purpose caster with height-adjustable adjuster. Usage can be changed depending on load. (50kgf to 1000kgf)

Features

●Multipurpose caster with caster height adjustment function. Can be classified per load.(50kgf to 1000kgf)

Specification

●Flexible Type 
●Plate Type

Materials

●Metal Fitting: Cast Steel
●Metal Surface Treatment: Powder Coating
●Wheel: Nylon (MC nylon for 120F)
Part Number
TPYJ100F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

₹ 6,765.67

1 Piece(s) 5 Day(s) or more 123750.01~7357070100×1007432[Ultra Heavy Load] Ultra Heavy Load12763-04172.34

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics Oil Resistance Fitting Material Cast Steel Mounting Hole Type Round hole
The treatment of Metal fittings surface Powder Paint Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TPYJ100F in the Adjust Foot Caster (Nylon Wheel) series.

Product variants

Part Number
TPYJ40F
TPYJ60F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

₹ 3,015.60

1 Piece(s) 8 Day(s) or more 7335.01~80.0049424257×574120Light Load6.5763-04330.72

₹ 3,767.35

1 Piece(s) 5 Day(s) or more 86220.01~320.00245585874.5×74.55025Medium Load7763-04411.05