(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Feature
· Suitable for heavy loads.
· ø36 mm machined steel wheel is used.
Usage
· For transporting heavy objects.
Part Number |
---|
KR-A4-P50X1500L |
KR-A4-P50X1800L |
KR-A4-P50X2000L |
KR-A4-P75X1500L |
KR-A4-P75X1800L |
KR-A4-P75X2000L |
KR-A4-P100X1500L |
KR-A4-P100X1800L |
KR-A4-P100X2000L |
KR-A4-P150X1500L |
KR-A4-P150X1800L |
KR-A4-P150X2000L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch (mm) | Machine Length (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
₹ 18,402.64 | 1 Piece(s) | 10 Day(s) or more | 50 | 1500 | 462-4505 | 5.2 | ||
₹ 21,823.25 | 1 Piece(s) | 9 Day(s) or more | 50 | 1800 | 462-4513 | 6.3 | ||
₹ 24,232.24 | 1 Piece(s) | 9 Day(s) or more | 50 | 2000 | 462-4521 | 6.9 | ||
₹ 13,534.82 | 1 Piece(s) | 10 Day(s) or more | 75 | 1500 | 462-4530 | 4.3 | ||
₹ 16,132.69 | 1 Piece(s) | 9 Day(s) or more | 75 | 1800 | 462-4548 | 5.3 | ||
₹ 17,868.62 | 1 Piece(s) | 9 Day(s) or more | 75 | 2000 | 462-4556 | 5.7 | ||
₹ 11,027.42 | 1 Piece(s) | 9 Day(s) or more | 100 | 1500 | 462-4441 | 3.9 | ||
₹ 13,047.35 | 1 Piece(s) | 10 Day(s) or more | 100 | 1800 | 462-4459 | 4.7 | ||
₹ 14,492.60 | 1 Piece(s) | 10 Day(s) or more | 100 | 2000 | 462-4467 | 5.1 | ||
₹ 8,664.33 | 1 Piece(s) | 9 Day(s) or more | 150 | 1500 | 462-4475 | 3.4 | ||
₹ 10,444.84 | 1 Piece(s) | 9 Day(s) or more | 150 | 1800 | 462-4483 | 4.3 | ||
₹ 11,601.44 | 1 Piece(s) | 9 Day(s) or more | 150 | 2000 | 462-4491 | 4.5 |
Part Number |
---|
Loading...
Conveyance Type | Straight | Wheel Surface Material | Steel | Wheel width(mm) | 9 |
---|---|---|---|---|---|
Wheel load capacity (per wheel)(kgf) | 40 | Wheel diameter(mm) | 36 | Type | Wheel conveyor body |
Application | Heavy Load | Wheel Surface Treatment | No | Frame Shape | Inward-curved Type |
Frame Material | Steel | Frame Surface Treatment | No | Specifications | Standard |
Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy