SUPER TOOL Hold-Down Toggle Clamps, Vertical Handle, TD34S/TD35S

SUPER TOOL Hold-Down Toggle Clamps, Vertical Handle, TD34S/TD35S


● Stainless steel swage (support) pins are utilized in nearly all models to extend life.
● TD34S: Use by welding a collar to the end of the clamp bar.
● TD35S: Use by welding a round nut to the end of the clamp bar.

● Optimal for inspection, welding, assembly, and machining jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TD34S
TD35S
Part NumberVolume DiscountDays to ShipAttaching Method Tightening Force (Range Selectable)
(N)
Clamp Screw Size Arm Length L
(mm)
Maximum Bearing Power
(N)
Tip Screw Type Bolt Size
(mm)
Steering angle
(°)
JAN code Ordering Code Mass
(g)
7 Day(s) or more Straight base2260~M121425000[Steel Bolt] The clamp bolt round nut color setM12×75684967521348249490-60472320
6 Day(s) or more -1050~2259M8661500NutM8×1.25 (Pitch)664967521348232490-6055450

Loading...

  1. 1

Basic Information

Body Material Steel Clamp Screw Material Steel Product Category Main Body
Tip Screw Position Adjustment Weld-On Clamp Arm Transfer Angle(°) 128 Quantity(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)