(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OSS Leveling Block OSH Type

OSS Leveling Block OSH Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Construction costs for installation can be reduced since installation is easy.
· Since the slide part is not exposed, it is difficult to damage.
· Since the adjustment part has three stages, the surface that comes in contact with the ground is resistant to displacement.

[Uses]
· For the installation of various milling machines, planers, machine tools, surface plates, etc.

OSS Leveling Block OSH Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
OSH-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,854.93

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Precision Mechanical Type Height Adjusting Handle No Width W(mm) 105
Allowable Load(kN) 25 Height adjustable amount(mm) 6 Minimum Height(mm) 77
Properties Standard Swivel Mechanism No Length(mm) 158
Lift(mm) 6 Specifications Adjustable Leveling Installation Quantity 1
Ordering Code 331-8541 Mass(kg) 6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language