(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OSS Leveling Block OSTET Type

OSS Leveling Block OSTET Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Construction costs for installation can be reduced since installation is easy.
· Oil-resistant rubber is used on the top and bottom surfaces, the overall height is low, it is lightweight, and can be installed anywhere.

[Uses]
· For the installation of various milling machines, planers, machine tools, surface plates, etc.
· For work in environments where oil is used.

OSS Leveling Block OSTET Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
OSTET-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 30,730.51

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Precision Mechanical Type Height Adjusting Handle No Width W(mm) 95
Allowable Load(kN) 25 Height adjustable amount(mm) 13 Minimum Height(mm) 52
Properties Standard Swivel Mechanism No Length(mm) 200
Lift(mm) 13 Specifications Adjustable Leveling Installation Quantity 1
Ordering Code 331-8559 Mass(kg) 6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list