(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OSS Leveling Block OS2 Type

OSS Leveling Block OS2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,728₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Construction costs for installation can be reduced since installation is easy.
· Can be installed and fixed using an anchor bolt.
· Since the adjustment part has three stages, the surface that comes in contact with the ground is resistant to displacement.

[Uses]
· For the installation of various milling machines, planers, machine tools, surface plates, etc.

Part Number
OS2-1
OS2-2
OS2-3
OS2-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Allowable Load
(kN)
Height adjustable amount
(mm)
Minimum Height
(mm)
Length
(mm)
Lift
(mm)
Ordering Code Mass
(kg)

₹ 10,728.29

1 Piece(s) 16 Day(s) or more 9574661254308-84483

₹ 18,145.04

1 Piece(s) 15 Day(s) or more 138154801704308-84567

₹ 28,169.87

1 Piece(s) 15 Day(s) or more 1652561062156308-846413

₹ 32,691.13

1 Piece(s) 15 Day(s) or more 1724561052226308-847214
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Allowable Load
(kN)
Height adjustable amount
(mm)
Minimum Height
(mm)
Length
(mm)
Lift
(mm)
Ordering Code Mass
(kg)

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Height Adjusting Handle No Properties Standard
Swivel Mechanism No Specifications Adjustable Leveling Installation Quantity 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list