(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Pressure Fitting Male x Male Fitting (Bag Nut Type) (Part Number)

High Pressure Fitting Male x Male Fitting (Bag Nut Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Oil and water free treated. [Applications]For high pressure gas piping.

Part Number
TB140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

₹ 4,145.78

1 Piece(s) 5 Day(s) or more [Brass] Brass[M16 × 1.5] M16×1.5 (Right)M (Female Thread)Rc1/4B(8A)0.991.0Mpa or Less534560125825507434-5240100

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Applicable Fluid Air
Type Fitting Surface Treatment No Design Temperature(°C) -10::75
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Please check the type/dimensions/specifications of the part TB140 in the High Pressure Fitting Male x Male Fitting (Bag Nut Type) series.

Product variants

Part Number
TB141
TB142
TB143
TB144
TB145
TB146
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)

₹ 4,045.33

1 Piece(s) 5 Day(s) or more [Brass] Brass[M16 × 1.5] M16 × 1.5 (Left)M (Female Thread)Rc1/4B(8A)0.991.0Mpa or Less534560125825514434-5258100

₹ 5,080.98

1 Piece(s) 5 Day(s) or more [Brass] Brass[M16 × 1.5] M16×1.5 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less534560125825521434-5266115

₹ 4,979.22

1 Piece(s) 5 Day(s) or more [Brass] Brass[M16 × 1.5] M12×1.0 (Right)M (Female Thread)Rc3/8B(10A)0.991.0Mpa or Less534560125825538434-5274115

₹ 5,947.62

1 Piece(s) 5 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc1/4B(8A)20than 2.0Mpa624560125825545434-5282200

₹ 6,879.58

1 Piece(s) 5 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc3/8B(10A)20than 2.0Mpa624560125825552434-5291210

₹ 8,299.84

1 Piece(s) 5 Day(s) or more [Brass] Brass[W22-14] W22-14 (right)W (Female Screw)Rc1/2B(15A)20than 2.0Mpa644560125825569434-5304275