(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepper Motor With Built-in Controller, SSA-TR Series (Part Number)

Stepper Motor With Built-in Controller, SSA-TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

<Features>
● An input pulse is not required as the motor, driver and controller are integrated into the motor flange size.
● It is easy to set the operation with the included dedicated application.
● Various operations can be programmed in 8 tables.
● Micro step division (1, 2, 4, 16) selectable from 4 levels.
● Design with special bracket for high heat dissipation.
<Applications>
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.), positioning and constant rotation control.

Part Number
SSA-TR-56D3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Details Square Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Set product/motor part number Set product/power source unit output specification Quantity Ordering Code Mass
(kg)
Backlash details
(°)

₹ 22,161.96

1 Piece(s) 8 Day(s) or more 10Motor56.41.80.88NoUnipolar-~0.9--80.16.35--1 (pc.)440-66130.75-

Loading...

  1. 1

Basic Information

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open Loop
Axis specification Single Shafts

Please check the type/dimensions/specifications of the part SSA-TR-56D3 in the Stepper Motor With Built-in Controller, SSA-TR Series series.

Product variants

Part Number
SSA-TR-28D3
SSA-TR-28D3-PS
SSA-TR-42D2SD
SSA-TR-42D4
SSA-TR-56D1SD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Details Square Flange Size A
(mm)
Step Angle
(°)
Maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Maximum static torque (classification)
(N·m)
Allowable Torque
(N·m)
Gear ratio Main Body Length
(mm)
Shaft diameter
(mm)
Set product/motor part number Set product/power source unit output specification Quantity Ordering Code Mass
(kg)
Backlash details
(°)

₹ 22,808.31

1 Piece(s) 8 Day(s) or more 10Motor281.80.065No--0.1 or Less--90.95--1 (pc.)---

₹ 28,706.24

1 Piece(s) 8 Day(s) or more 10Set281.80.065No--0.1 or Less--90.95SSA-TR-28D3DC24V/50W1 (set)---

₹ 26,411.85

1 Piece(s) 8 Day(s) or more 10Motor420.18-PresenceUnipolar2-11/10100.85--1 (pc.)440-64940.421–2

₹ 19,457.73

1 Piece(s) 8 Day(s) or more 10Motor421.80.27NoUnipolar-~0.3--84.55--1 (pc.)440-65160.45-

₹ 29,114.76

1 Piece(s) 8 Day(s) or more 10Motor600.18-PresenceUnipolar2-31/101088--1 (pc.)440-65910.861–2
X
whatsapp-qr whatsapp-icon