(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molded Caster (Urethane Wheels), Fixed Type

Molded Caster (Urethane Wheels), Fixed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· Urethane wheels feature excellent oil resistance and low traveling resistance.
· A cast type caster for medium loads.

Part Number
FU-100
FU-150
FU-200
FU-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

₹ 5,505.13

1 Piece(s) 10 Day(s) or more 152140.01~220.00186.4101130X631003219010458-42281.6

₹ 10,267.27

1 Piece(s) 10 Day(s) or more 211320.01~485.00328.6145182X801503833512458-42443.7

₹ 13,318.18

1 Piece(s) 6 Day(s) or more 256320.01~485.00466.0165210X832004247513458-42524.4

₹ 20,889.65

1 Piece(s) 6 Day(s) or more 314485.01~750.00618.0165210X922504563014458-42618.6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material FCD ductile cast iron Mounting Hole Type Round holes (two holes)
Load Category Heavy Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list