(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cast Iron Casters (Rubber Wheels) Swivel (Part Number)

Cast Iron Casters (Rubber Wheels) Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,923₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A cast type caster for medium loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· A cast type caster suitable for transporting heavy objects.

Features

●Casting type castor for medium load.
●Since it is made of casting, it absorbs vibrations and sounds, the allowable weight is higher than pressed wheels.
●Casting type caster suitable for heavy weight object transport.

Specification

●Flexible Type

Materials

●Metal Fitting: FC Casting
●Metal Fitting Surface Treatment: Coating Finishing
●Wheel: Casting Wheel, Rubber
Part Number
AJ-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
JAN code Ordering Code Mass
(kg)

₹ 9,018.25

1 Piece(s) 5 Day(s) or more 255220.01~320.00215.8115115148X14820045220144562121872011107-49625.8

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material FC Casting Mounting Hole Type Round hole
Load Category Medium Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part AJ-200 in the Cast Iron Casters (Rubber Wheels) Swivel series.

Product variants

Part Number
AJ-130
AJ-150
AJ-250
AJ-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
JAN code Ordering Code Mass
(kg)

₹ 6,177.13

1 Piece(s) 5 Day(s) or more 187140.01~220.00142.2102102135X13513042145134562121871311107-49463.8

₹ 6,730.69

1 Piece(s) 5 Day(s) or more 210140.01~220.00171.7102102135X13515045175134562121871519107-49544.3

₹ 15,680.98

1 Piece(s) 5 Day(s) or more 312320.01~485.00294.3140140180X18025051300144562121872516107-497110.2

₹ 2,923.07

1 Piece(s) 5 Day(s) or more 11880.01~140.0068.7646494X94753270104562121877511107-49201.3