(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A cast type caster for medium loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· A cast type caster suitable for transporting heavy objects.
Part Number |
---|
AU-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,298.44 | 1 Piece(s) | 6 Day(s) or more | 210 | 140.01~220.00 | 171.7 | 145 | 182X80 | 150 | 45 | 175 | 12 | 4562121871526 | 107-5098 | 3.4 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | FC Casting | Mounting Hole Type | Round holes (two holes) |
Load Category | Medium Load | Ordering Unit(piece) | 1 | The treatment of Metal fittings surface | Paint Finish |
Please check the type/dimensions/specifications of the part AU-150 in the Molded Caster (Rubber Wheels), Fixed Type series.
Part Number |
---|
AU-100 |
AU-130 |
AU-200 |
AU-250 |
AU-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Seat AXB (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | Mounting Hole Diameter P (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,984.04 | 1 Piece(s) | 6 Day(s) or more | 151 | 80.01~140.00 | 98.1 | 101 | 130X63 | 100 | 35 | 100 | 10 | 4562121871021 | 107-5071 | 1.5 | ||
₹ 4,633.35 | 1 Piece(s) | 5 Day(s) or more | 187 | 140.01~220.00 | 142.2 | 127 | 164X75 | 130 | 42 | 145 | 12 | 4562121871328 | 107-5080 | 2.8 | ||
₹ 7,180.44 | 1 Piece(s) | 6 Day(s) or more | 255 | 140.01~220.00 | 215.8 | 165 | 210X83 | 200 | 45 | 220 | 13 | 4562121872028 | 107-5101 | 4.6 | ||
₹ 11,337.95 | 1 Piece(s) | 9 Day(s) or more | 312 | 220.01~320.00 | 294.3 | 165 | 210X92 | 250 | 51 | 300 | 14 | 4562121872523 | 107-5110 | 7.3 | ||
₹ 2,412.05 | 1 Piece(s) | 5 Day(s) or more | 118 | 35.01~80.00 | 68.7 | 101 | 126X56 | 75 | 32 | 70 | 10 | 4562121877528 | 107-5063 | 1.1 |