(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molded Caster (Rubber Wheels), Fixed Type (Part Number)

Molded Caster (Rubber Wheels), Fixed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,412₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A cast type caster for medium loads.
· Since it is made by casting, it absorbs vibration and sound, and features a larger allowable load than that of press-made wheels.
· A cast type caster suitable for transporting heavy objects.

Features

●Casting type castor for medium load.
●Since it is made of casting, it absorbs vibrations and sounds, the allowable weight is higher than pressed wheels.
●Casting type caster suitable for heavy weight object transport.

Specification

●Fixed Type

Materials

●Metal Fitting: FC Casting
●Metal Fitting Surface Treatment: Coating Finishing
●Wheel: Casting Wheel, Rubber
Part Number
AU-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
JAN code Ordering Code Mass
(kg)

₹ 4,633.35

1 Piece(s) 5 Day(s) or more 187140.01~220.00142.2127164X7513042145124562121871328107-50802.8

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material FC Casting Mounting Hole Type Round holes (two holes)
Load Category Medium Load Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Please check the type/dimensions/specifications of the part AU-130 in the Molded Caster (Rubber Wheels), Fixed Type series.

Product variants

Part Number
AU-100
AU-150
AU-200
AU-250
AU-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
JAN code Ordering Code Mass
(kg)

₹ 2,984.04

1 Piece(s) 6 Day(s) or more 15180.01~140.0098.1101130X6310035100104562121871021107-50711.5

₹ 5,298.44

1 Piece(s) 6 Day(s) or more 210140.01~220.00171.7145182X8015045175124562121871526107-50983.4

₹ 7,180.44

1 Piece(s) 6 Day(s) or more 255140.01~220.00215.8165210X8320045220134562121872028107-51014.6

₹ 11,337.95

1 Piece(s) 9 Day(s) or more 312220.01~320.00294.3165210X9225051300144562121872523107-51107.3

₹ 2,412.05

1 Piece(s) 5 Day(s) or more 11835.01~80.0068.7101126X56753270104562121877528107-50631.1
X
whatsapp-qr whatsapp-icon