(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Nut【200-10,000 Pieces Per Package】 (Part Number)

Hex Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· A general hex nut with one chamfered side.

Features

●A general hexagon nut with one side chamfer.

Specification

●1 Type of Nut(height: 80% of screw diameter, single side chamfer)
Part Number
NT-SS-0005
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Strength Class Pitch
(mm)
Dimension s
(mm)
Dimension e
(mm)
Dimension m
(mm)
Qty. JAN code Ordering Code Mass
(kg)

₹ 6,037.38

1 Pack(s)

3,000 Pieces Per Package

5 Day(s) or more 5[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.808.09.24.030004997265901257360-38313.59

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Sales Unit Box/package Applications, Functions General
Hex Nut Type A Type

Please check the type/dimensions/specifications of the part NT-SS-0005 in the Hex Nut series.

Product variants

Part Number
NT-SS-0003
NT-SS-0004
NT-SS-0006
NT-SS-0008
NT-SS-0010
NT-SS-0012
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Strength Class Pitch
(mm)
Dimension s
(mm)
Dimension e
(mm)
Dimension m
(mm)
Qty. JAN code Ordering Code Mass
(kg)

₹ 8,487.95

10,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.505.56.42.4100004997265901233360-38143.44

₹ 7,336.40

5,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)0.707.08.13.250004997265901240360-38224.00

₹ 4,506.62

1,500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.0010.011.55.015004997265901264360-38493.64

₹ 3,631.45

600 Pieces Per Package

1 Pack(s) 5 Day(s) or more 8[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.2513.015.06.56004997265901271360-38573.26

₹ 3,566.60

300 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.5017.019.68.03004997265901288360-38653.40

₹ 3,606.42

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 12[Steel] Low Carbon Steel Wire Rod (SWRM)Bright chromate plating finishingBright chromate plating finishing4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8)1.7519.021.910.02004997265901295360-38733.30