(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Effective condensation prevention for pipe connections etc.
[Applications]
· A countermeasure against longitudinal thermal contraction of insulated refrigerant copper tubing.
Part Number |
---|
DHF-50-LG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,196.45 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Classification | Coating Refrigerant For Piping | Type | Piping component | Pipe Portion Type | Tape and pressure-sensitive adhesive sheet |
---|---|---|---|---|---|
Material | 30 polyethylene foam | Color | Light Gray | Specifications | Width 50mm×Heat Insulating Material Thickness 4mm×Length 3m |
Qty. | A Roll | JAN code | 4518301055477 | Ordering Code | 761-2800 |
Mass(g) | 93 |
Please check the type/dimensions/specifications of the part DHF-50-LG in the Heat Insulating Adhesive Tape, DHF series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy