(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fire-Resistant Hardening Type Non‑Combustible Putty

Fire-Resistant Hardening Type Non‑Combustible Putty
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ideal as a backfill material for fireproof through sections of non-combustible piping.
· A hardening type with which the putty will not deform after construction hardening.

[Applications]
· Backfill material for fireproof compartment through sections of non-combustible piping.

Part Number
IPF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,402.27

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Sealing Material
Material NM-2755 non-combustible material certified by the Minister of Land, Infrastructure and Transport Capacity(kg) 1 Color Gray
Qty. A JAN code 4518301060976 Ordering Code 761-3580
Mass(g) 1060

Please check the type/dimensions/specifications of the part IPF in the Fire-Resistant Hardening Type Non‑Combustible Putty series.