(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Conditioner Piping Putty

Air Conditioner Piping Putty
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A fully weatherproof type air conditioner piping sealing putty with excellent non-drying, flame-retardancy, and adhesive properties.

[Applications]
· Sealing putty for air conditioners.

Features

●It is a seal putty for air conditioning piping of all weather type which is excellent in non-drying property, flame retardancy and stickiness.

Usage

●Seal putty for air conditioners.

Specification

●Color:Ivory

Materials

●Polyvinyl Chloride(PVC)
Part Number
AP-1000-I
AP-200-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kg)
JAN code Ordering Code Mass
(g)

₹ 1,002.00

1 Piece(s) 5 Day(s) or more 14518301056849761-27371000

₹ 192.00

1 Piece(s) 5 Day(s) or more 0.24518301056788761-2745200

Loading...

  1. 1
 

Basic Information

Classification Coating Refrigerant For Piping Type Piping component Pipe Portion Type Sealing Material
Material Polyvinyl Chloride (PVC) Color Ivory Qty. A
X
whatsapp-qr whatsapp-icon