(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A separating type which helps give excellent workability.
[Applications]
· A wall cap.
Part Number |
---|
WC-60N-I |
WC-65N-I |
WC-75N-I |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | D Dimension (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 255.99 | 1 Piece(s) | 8 Day(s) or more | 112 | 96 | 57 | 61.5 | 4518301050083 | 761-5922 | 25 | ||
₹ 296.01 | 1 Piece(s) | 6 Day(s) or more | 117 | 98 | 62 | 66.5 | 4518301050113 | 761-5931 | 28 | ||
₹ 404.01 | 1 Piece(s) | 5 Day(s) or more | 127 | 105 | 71 | 75.5 | 4518301050144 | 761-5949 | 30 |
Loading...
Classification | Coating Refrigerant For Piping | Type | Piping component | Pipe Portion Type | Penetration member |
---|---|---|---|---|---|
Material | Polypropylene (PP) | Qty. | A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy