(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat Insulating Material for 90° Drain Pipe Elbow

Heat Insulating Material for 90° Drain Pipe Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Heat insulating material for retrofitting to fittings.

[Applications]
· Heat insulating material for 90° elbow fittings.

Part Number
HEC-20
HEC-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA Dimension
(mm)
B Dimension
(mm)
JAN code Ordering Code Mass
(g)

₹ 435.99

1 Piece(s) 5 Day(s) or more 33454518301057075761-34748

₹ 474.00

1 Piece(s) 8 Day(s) or more 40524518301057105761-348210

Loading...

  1. 1

Basic Information

Classification For Drain Pipe Type Piping component Pipe Portion Type Heat-Retention Material
Material 30 polyethylene foam Specifications Insulation material thickness: 6 mm Qty. A