(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-Drilling Screw "Ace Point"【60-150 Pieces Per Package】

Self-Drilling Screw "Ace Point"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Features
· High-speed steel, thick steel plate (up to 9 mm) without drilling of pilot hole required.
· To prevent heads flying off, a serration is employed in the underside of the head.
· No. 3 employed for prevention of damage to square bits.

Usage
· Steel sheet, high-speed steel, angle, C channel etc. (unheated materials) fixing
· Suitable thickness: 2.3 mm - 9.0 mm

Features

●Construction can be done without pilot holes for thick iron plate such as H-steel (9mm or less).
●Serrations are adopted on the back of the head to prevent skipping.
●No.3 is adopted to prevent damage of square bit.

Specification

●Dimension(mm) D:10.8
●Dimension(mm) H:4
●Max Applicable Board Thickness (mm):9.0
●SPQ(bag):12

Materials

●Low Carbon Steel(SWCH)
Part Number
APW5019L
APW5025L
APW5035L
APW5050L
APW5070L
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) Quantity JAN code Ordering Code Mass
(g)

₹ 1,867.24

1 Pack(s)

150 Pieces Per Package

8 Day(s) or more 191504562160077705472-6723524.5

₹ 1,989.31

1 Pack(s)

140 Pieces Per Package

5 Day(s) or more 251404562160077712472-6731567.5

₹ 1,891.31

1 Pack(s)

110 Pieces Per Package

8 Day(s) or more 351104562160077729472-6740577.5

₹ 1,889.42

1 Pack(s)

80 Pieces Per Package

8 Day(s) or more 50804562160077736472-6758572.0

₹ 1,887.91

1 Pack(s)

60 Pieces Per Package

7 Day(s) or more 70604562160077743472-6766568.0
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) Quantity JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Thread Diameter 5 Detailed Shape Truss Mounting Hole Shape Square/Cross
Basic Shape Standard (Round) Material Low-Carbon Steel (S​W​C​H) Surface Treatment No
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Standard
Sales Unit Box/package Application Standard Screw head diameter(mm) 10.8
Plate Thickness(mm) 2.3~9.0 Specifications With dedicated bit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list