(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Bolt【50-800 Pieces Per Package】 (Part Number)

Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,913₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Regular, widely used hex bolt
• Bright chromate and corrosion-resistant stainless steel options also available

Part Number
BT-SS-1016
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty. JAN code Ordering Code Mass
(g)

₹ 4,787.71

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 10161.5[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-2004997265901981376-30814.28

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Additional Shape Standard Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part BT-SS-1016 in the Hex Bolt series.

Product variants

Part Number
BT-SS-0612
BT-SS-0615
BT-SS-0620
BT-SS-1020
BT-SS-1025
BT-SS-1030
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty. JAN code Ordering Code Mass
(g)

₹ 5,138.22

800 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6121[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-8004997265901769376-28663.78

₹ 4,758.78

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6151[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-7004997265900021359-73343.74

₹ 4,461.36

600 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6201[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-6004997265900038359-73423.57

₹ 5,011.67

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10201.5[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-2004997265900168359-74744.67

₹ 5,536.93

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10251.5[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-2004997265900175359-74825.12

₹ 5,915.93

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10301.5[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chrome Plating] Bright chromate plating finishing4.8-2004997265900182359-74915.64