(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Pit Body (N/O Type)

Air Pit Body (N/O Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy and comfortable pen tip operation. You can catch and release without touching with your fingers.
[Features]
・ Adsorption and transportation by operating the pen tip. Combining from a full lineup realizes comfortable handling and efficient work environment

 
Part Number
N/OTYPE-0-40
N/OTYPE-40-90
N/OTYPE-SHORT-TYPE-40-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDetails Type Tip Refraction

₹ 13,548.40

1 Piece(s) 7 Day(s) or more 10Standard type0°~ 40°

₹ 16,721.44

1 Piece(s) 7 Day(s) or more 10Standard type40°~ 90°

₹ 16,719.55

1 Piece(s) 7 Day(s) or more 10Short Type40°~ 90°

Loading...

  1. 1

Basic Information

Type Vacuum Tweezers Application For Small Parts Transfer Part Structure Main Body Only
Features Standard
X
whatsapp-qr whatsapp-icon