(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Bracket

Steel Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is mounted from the outside of the frame. [Materials]Steel [Surface treatment] Bright chromate plating

Specification

●Applicable Bolt:M6
●Bolt Size: M6

Materials

●Steel
●Surface Treatment: Unichrome Plated Treatment
Part Number
YSB-104104-8
YSB-1434-4
YSB-3014-4
YSB-3024-6
YSB-3034-4
YSB-3054-6
YSB-3084-6
YSB-3434-4
YSB-3454-4
YSB-3474-8
YSB-4034-8
YSB-5454-4
YSB-5454-6
YSB-5484-6
YSB-6054-6
YSB-6084-6
YSB-74104-8
YSB-7474-8
YSB-8074-8
YSB-8484-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Height
(mm)
Width
(mm)
Depth
(mm)
Bolt Size JAN code Ordering Code Mass
(g)

₹ 555.99

1 Piece(s) 5 Day(s) or more L-Type4.510434M84562138860452177-7424198.4

₹ 240.00

1 Piece(s) 5 Day(s) or more Square type3.23414M44562138860469177-709210.5

₹ 294.00

1 Piece(s) 5 Day(s) or more Bending type30.01430M44562138860483177-713117.0

₹ 276.00

1 Piece(s) 5 Day(s) or more Bending type30.02430M64562138860490177-729729.0

₹ 356.01

1 Piece(s) 5 Day(s) or more Bending type30.03430M44562138860506177-714942.5

₹ 315.99

1 Piece(s) 5 Day(s) or more Bending type30.05430M64562138860520177-730167.0

₹ 372.00

1 Piece(s) 5 Day(s) or more Bending type30.08430M64562138860537177-7319104.7

₹ 254.01

1 Piece(s) 5 Day(s) or more Square type3.23434M44562138860544177-710626.5

₹ 356.01

1 Piece(s) 5 Day(s) or more T Type, Cross-Shaped3.25434M44562138860551177-712223.1

₹ 294.00

1 Piece(s) 5 Day(s) or more Square type4.57434M84562138860568177-740882.9

₹ 396.00

1 Piece(s) 5 Day(s) or more Bending type40.03440M84562138860575177-744181.5

₹ 315.99

1 Piece(s) 5 Day(s) or more L-Type3.25414M44562138860599177-711429.5

₹ 276.00

1 Piece(s) 5 Day(s) or more Square type3.25454M64562138860605177-726266.4

₹ 345.99

1 Piece(s) 5 Day(s) or more T Type, Cross-Shaped3.28454M64562138860612177-728963.2

₹ 615.99

1 Piece(s) 5 Day(s) or more Bending type60.05460M64562138860629177-7327201.5

₹ 795.99

1 Piece(s) 8 Day(s) or more Bending type60.08460M64562138860636177-7335314.6

₹ 555.99

1 Piece(s) 5 Day(s) or more T Type, Cross-Shaped4.510474M84562138860643177-7432165.7

₹ 396.00

1 Piece(s) 5 Day(s) or more Square type4.57474M84562138860650177-7416183.8

₹ 596.01

1 Piece(s) 5 Day(s) or more Bending type80.07480M84562138860667177-7467384.0

₹ 396.00

1 Piece(s) 5 Day(s) or more L-Type3.28424M64562138860674177-727178.9

Loading...

  1. 1

Basic Information

Material Steel Surface Material Bright Chromate Plating Quantity(piece) 1
X
whatsapp-qr whatsapp-icon