(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VU Fitting Tees

VU Fitting Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      262₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Lightweight exhaust water fitting offers excellent corrosion and chemical resistance. The internal stopper is used with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
VUDT50
VUDT65
VUDT75
VUDT100
VUDT125
VUDT150
VUDT200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN code Ordering Code Mass
(g)

₹ 261.99

1 Piece(s) 5 Day(s) or more 60505959593434344997983107078446-6284126

₹ 422.01

1 Piece(s) 5 Day(s) or more 76657778774242424997983107085446-6292222

₹ 585.99

1 Piece(s) 5 Day(s) or more 89758889884848484997983107092446-6306350

₹ 1,194.00

1 Piece(s) 5 Day(s) or more 1141001121131126262624997983107108446-6225692

₹ 2,210.01

1 Piece(s) 5 Day(s) or more 1401251401411407575754997983109096446-62501070

₹ 3,829.31

1 Piece(s) 5 Day(s) or more 1651501691701698989894997983107115446-62682070

₹ 6,924.93

1 Piece(s) 5 Day(s) or more 2162002182182181131131134997983107122446-62763235

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Tee Material of Applicable Pipe PVC
Surface Treatment No Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards
Qty. 1
X
whatsapp-qr whatsapp-icon