(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

VU Fitting Cap

VU Fitting Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      108₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Lightweight exhaust water fitting that delivers excellent corrosion resistance and chemical resistance.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
VUC40
VUC50
VUC65
VUC75
VUC100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

₹ 108.00

1 Piece(s) 5 Day(s) or more 484022544997983120060446-602122

₹ 165.99

1 Piece(s) 5 Day(s) or more 605025674997983107580446-603939

₹ 375.99

1 Piece(s) 5 Day(s) or more 766535834997983107597446-604767

₹ 483.99

1 Piece(s) 5 Day(s) or more 897540974997983107603446-6055107

₹ 828.00

1 Piece(s) 5 Day(s) or more 114100501244997983107610446-6012213

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Others Material of Applicable Pipe PVC Surface Treatment No
Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards Qty. 1