(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·
• Lightweight exhaust water fitting that delivers excellent corrosion resistance and chemical resistance. The internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.
Part Number |
---|
VUIN50X40 |
VUIN65X50 |
VUIN75X50 |
VUIN75X65 |
VUIN100X50 |
VUIN100X65 |
VUIN100X75 |
VUIN125X100 |
VUIN150X100 |
VUIN150X125 |
VUIN200X100 |
VUIN200X125 |
VUIN200X150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Nominal Diameter of PVC Pipe (mm) | L (mm) | Z (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 102.00 | 1 Piece(s) | 5 Day(s) or more | 60 | 48 | 50X40 | 67 | 20 | 4997983110092 | 446-6411 | 57 | ||
₹ 198.00 | 1 Piece(s) | 5 Day(s) or more | 76 | 60 | 65X50 | 80 | 20 | 4997983110108 | 446-6420 | 92 | ||
₹ 276.00 | 1 Piece(s) | 5 Day(s) or more | 89 | 60 | 75X50 | 90 | 25 | 4997983107474 | 452-2672 | 139 | ||
₹ 276.00 | 1 Piece(s) | 5 Day(s) or more | 89 | 76 | 75X65 | 100 | 25 | 4997983107481 | 446-6438 | 164 | ||
₹ 408.00 | 1 Piece(s) | 5 Day(s) or more | 114 | 60 | 100X50 | 105 | 30 | 4997983107498 | 446-6322 | 241 | ||
₹ 408.00 | 1 Piece(s) | 5 Day(s) or more | 114 | 76 | 100X65 | 115 | 30 | 4997983107504 | 446-6331 | 261 | ||
₹ 450.00 | 1 Piece(s) | 5 Day(s) or more | 114 | 89 | 100X75 | 120 | 30 | 4997983107511 | 446-6349 | 290 | ||
₹ 662.01 | 1 Piece(s) | 5 Day(s) or more | 140 | 114 | 125X100 | 150 | 35 | 4997983107528 | 446-6357 | 515 | ||
₹ 1,016.01 | 1 Piece(s) | 5 Day(s) or more | 165 | 114 | 150X100 | 170 | 40 | 4997983107535 | 446-6365 | 780 | ||
₹ 1,296.00 | 1 Piece(s) | 5 Day(s) or more | 165 | 140 | 150X125 | 185 | 40 | 4997983107542 | 446-6373 | 915 | ||
₹ 2,491.25 | 1 Piece(s) | 5 Day(s) or more | 216 | 114 | 200X100 | 205 | 45 | 4997983120138 | 446-6381 | 1150 | ||
₹ 2,736.00 | 1 Piece(s) | 5 Day(s) or more | 216 | 140 | 200X125 | 218 | 45 | 4997983107559 | 446-6390 | 1600 | ||
₹ 3,060.78 | 1 Piece(s) | 5 Day(s) or more | 216 | 165 | 200X150 | 235 | 50 | 4997983107566 | 446-6403 | 1540 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Reducer | Material of Applicable Pipe | PVC |
Surface Treatment | No | Operating Temperature Range(°C) | 5::60 | Standard | AS-38 Standard, Some Manufacturer Standards |
Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy