(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

VU Fittings 90° Curve (Part Number)

VU Fittings 90° Curve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      356₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·
• Lightweight exhaust water fitting that delivers excellent corrosion and chemical resistance. Internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
VULT75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN code Ordering Code Mass
(g)

₹ 894.00

1 Piece(s) 5 Day(s) or more 897514070140100301004997983107238446-6497460

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Wye Material of Applicable Pipe PVC
Surface Treatment No Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards
Qty. 1