(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HT Heat Resistant Fitting Tees with Reducing (Part Number)

HT Heat Resistant Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·
• Vinyl chloride joint offers superior heat resistance properties.
[Application]
• For spa facilities, kitchens, boiler piping, etc.

Features

●PVC coupling with excellent heat resistance.

Usage

●Hot water facilities, kitchens, water heaters for piping.

Specification

●Working Temperature Range: 5 to 40°C (max working pressure 1.0MPa)
●Working Temperature Range: 71 to 90°C (max working pressure 0.2MPa)
●JIS K6777 Standard

Materials

●Hard Polyvinyl Chloride (HT-PVC)
Part Number
HTT20X13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
JAN code Ordering Code Mass
(g)

₹ 543.99

1 Piece(s) 5 Day(s) or more 261820X13342645384997983105357446-466490

Loading...

  1. 1
 

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 0.2 Surface Treatment No Maximum Pressure (Details) 0.2MPa (71~90℃)/1.0MPa (5~40℃)
Standard JIS, K6777 Standard Qty. 1