(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·
• Vinyl chloride joint offers superior heat resistance properties.
[Application]
• For spa facilities, kitchens, boiler piping, etc.
Part Number |
---|
HTT16X13 |
HTT20X13 |
HTT20X16 |
HTT25X13 |
HTT25X20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Dia. D (D1) (Ø) | Applicable Pipe Outer Dia. D2 (Ø) | Nominal Diameter of PVC Pipe (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 404.01 | 1 Piece(s) | 5 Day(s) or more | 22 | 18 | 16X13 | 29 | 26 | 39 | 36 | 4997983105340 | 446-4648 | 70 | ||
₹ 543.99 | 1 Piece(s) | 5 Day(s) or more | 26 | 18 | 20X13 | 34 | 26 | 45 | 38 | 4997983105357 | 446-4664 | 90 | ||
₹ 543.99 | 1 Piece(s) | 5 Day(s) or more | 26 | 22 | 20X16 | 34 | 29 | 47 | 43 | 4997983105364 | 446-4672 | 100 | ||
₹ 758.01 | 1 Piece(s) | 5 Day(s) or more | 32 | 18 | 25X13 | 41 | 26 | 49 | 41 | 4997983105371 | 446-4699 | 123 | ||
₹ 758.01 | 1 Piece(s) | 8 Day(s) or more | 32 | 26 | 25X20 | 41 | 34 | 54 | 52 | 4997983105395 | 446-4711 | 156 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Tee | Material of Applicable Pipe | PVC |
Max. Operating Pressure(MPa) | 0.2 | Surface Treatment | No | Maximum Pressure (Details) | 0.2MPa (71~90℃)/1.0MPa (5~40℃) |
Standard | JIS, K6777 Standard | Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy