(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HT Metal Faucet Elbow

HT Metal Faucet Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·
• Vinyl chloride joint offers superior heat resistance properties.
[Application]
• For spa facilities, kitchens, boiler piping, etc.

Features

●PVC coupling with excellent heat resistance.

Usage

●Hot water facilities, kitchens, water heaters for piping.

Specification

●Working Temperature Range: 5 to 40°C (max working pressure 1.0MPa)
●Working Temperature Range: 71 to 90°C (max working pressure 0.2MPa)
●JIS K6777 Standard

Materials

●Hard Polyvinyl Chloride (HT-PVC)
Part Number
HTMWL13
HTMWL16
HTMWL20
HTMWL20X13
HTMWL25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
JAN code Ordering Code Mass
(g)

₹ 960.07

1 Piece(s) 5 Day(s) or more 18-1/2B1335294997983105685446-442770

₹ 1,188.85

1 Piece(s) 5 Day(s) or more 22-1/2B1642334997983105692446-443580

₹ 1,396.11

1 Piece(s) 5 Day(s) or more 26-3/4B2051364997983105708446-4443118

₹ 1,505.45

1 Piece(s) 5 Day(s) or more 26181/2B20X1348404997983105722446-445199

₹ 1,944.64

1 Piece(s) 5 Day(s) or more 32-1B2560374997983105715446-4460173

Loading...

  1. 1
 

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 0.2 Surface Treatment No
Maximum Pressure (Details) 0.2MPa (71~90℃)/1.0MPa (5~40℃) Standard JIS, K6777 Standard Qty. 1