(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HI Fitting Socket with Reducing

HI Fitting Socket with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      98₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIS16X13
HIS20X13
HIS20X16
HIS25X13
HIS25X16
HIS25X20
HIS30X20
HIS30X25
HIS40X25
HIS40X30
HIS50X30
HIS50X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L
(mm)
Z
(mm)
JAN code Ordering Code Mass
(g)

₹ 98.01

1 Piece(s) 5 Day(s) or more 221816X136154997983103520446-385424

₹ 114.00

1 Piece(s) 5 Day(s) or more 261820X136874997983103537446-387132

₹ 114.00

1 Piece(s) 5 Day(s) or more 262220X167164997983103544446-388934

₹ 164.01

1 Piece(s) 5 Day(s) or more 321825X1386204997983103551446-390149

₹ 164.01

1 Piece(s) 5 Day(s) or more 322225X1685154997983103568446-391947

₹ 164.01

1 Piece(s) 5 Day(s) or more 322625X208494997983103575446-392754

₹ 212.01

1 Piece(s) 5 Day(s) or more 382630X2093144997983103582446-394363

₹ 212.01

1 Piece(s) 5 Day(s) or more 383230X259394997983103599446-395168

₹ 369.99

1 Piece(s) 5 Day(s) or more 483240X25114194997983103605446-3978108

₹ 369.99

1 Piece(s) 5 Day(s) or more 483840X30114154997983103612446-3986111

₹ 576.00

1 Piece(s) 5 Day(s) or more 603850X30136294997983103629446-4001165

₹ 576.00

1 Piece(s) 5 Day(s) or more 604850X40136184997983103636446-4010180

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Socket Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Qty. 1