(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HI Metal Faucet Socket

HI Metal Faucet Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      628₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIMWS13
HIMWS16
HIMWS20
HIMWS25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D
(mm)
D1
(mm)
D2
(mm)
JAN code Ordering Code Mass
(g)

₹ 627.99

1 Piece(s) 5 Day(s) or more 181/2B13472430344997983104688446-373142

₹ 836.01

1 Piece(s) 5 Day(s) or more 221/2B1652-30354997983104695446-374950

₹ 1,137.99

1 Piece(s) 5 Day(s) or more 263/4B20593337424997983104701446-375774

₹ 1,514.53

1 Piece(s) 5 Day(s) or more 321/2B2557-30344997983104718446-3773123

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More
Qty. 1
X
whatsapp-qr whatsapp-icon