(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HI Fitting Tees with Reducing (Part Number)

HI Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      146₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIT20X16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 194.01

1 Piece(s) 5 Day(s) or more 262220X16484513154997983104008446-407972

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Qty. 1

Please check the type/dimensions/specifications of the part HIT20X16 in the HI Fitting Tees with Reducing series.

Product variants

Part Number
HIT16X13
HIT20X13
HIT25X13
HIT25X16
HIT25X20
HIT30X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 146.01

1 Piece(s) 5 Day(s) or more 221816X13413811124997983103988446-404449

₹ 195.99

1 Piece(s) 5 Day(s) or more 261820X13464011144997983103995446-406161

₹ 306.00

1 Piece(s) 5 Day(s) or more 321825X13514311174997983104015446-409589

₹ 306.00

1 Piece(s) 5 Day(s) or more 322225X16534813184997983104022446-410999

₹ 306.00

1 Piece(s) 5 Day(s) or more 322625X20555315184997983104039446-4117107

₹ 411.99

1 Piece(s) 5 Day(s) or more 381830X13554611204997983104046446-4133112