(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HI Fitting Tees with Reducing

HI Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      146₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIT16X13
HIT20X13
HIT20X16
HIT25X13
HIT25X16
HIT25X20
HIT30X13
HIT30X16
HIT30X20
HIT30X25
HIT40X25
HIT40X30
HIT50X25
HIT50X30
HIT50X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 146.01

1 Piece(s) 5 Day(s) or more 221816X13413811124997983103988446-404449

₹ 195.99

1 Piece(s) 5 Day(s) or more 261820X13464011144997983103995446-406161

₹ 194.01

1 Piece(s) 5 Day(s) or more 262220X16484513154997983104008446-407972

₹ 306.00

1 Piece(s) 5 Day(s) or more 321825X13514311174997983104015446-409589

₹ 306.00

1 Piece(s) 5 Day(s) or more 322225X16534813184997983104022446-410999

₹ 306.00

1 Piece(s) 5 Day(s) or more 322625X20555315184997983104039446-4117107

₹ 411.99

1 Piece(s) 5 Day(s) or more 381830X13554611204997983104046446-4133112

₹ 411.99

1 Piece(s) 8 Day(s) or more 382230X16575115214997983104053446-4141113

₹ 411.99

1 Piece(s) 5 Day(s) or more 382630X20595615214997983104060446-4150112

₹ 411.99

1 Piece(s) 5 Day(s) or more 383230X25626118214997983104077446-4168127

₹ 698.01

1 Piece(s) 5 Day(s) or more 483240X25736718274997983104114446-4184187

₹ 698.01

1 Piece(s) 5 Day(s) or more 483840X30767121274997983104121446-4192196

₹ 1,137.99

1 Piece(s) 5 Day(s) or more 603250X25817318334997983104169446-4214259

₹ 1,137.99

1 Piece(s) 5 Day(s) or more 603850X30847721334997983104176446-4222278

₹ 1,137.99

1 Piece(s) 5 Day(s) or more 604850X40908827334997983104183446-4231324

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Qty. 1