(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HI Fitting Tees (Part Number)

HI Fitting Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      94₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIT40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 753.99

1 Piece(s) 5 Day(s) or more 484057828227274997983103919446-4176267

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Qty. 1

Please check the type/dimensions/specifications of the part HIT40 in the HI Fitting Tees series.

Product variants

Part Number
HIT13
HIT16
HIT20
HIT25
HIT30
HIT50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 93.99

1 Piece(s) 5 Day(s) or more 181324363610104997983103865446-402835

₹ 146.01

1 Piece(s) 5 Day(s) or more 2216-434313134997983103872446-403654

₹ 204.00

1 Piece(s) 5 Day(s) or more 262033505015154997983103889446-405275

₹ 320.01

1 Piece(s) 5 Day(s) or more 322540585818184997983103896446-4087121

₹ 432.00

1 Piece(s) 5 Day(s) or more 3830-656521214997983103902446-4125165

₹ 1,206.00

1 Piece(s) 5 Day(s) or more 605070969633334997983103926446-4206425