(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.
Part Number |
---|
HIT13 |
HIT16 |
HIT20 |
HIT25 |
HIT30 |
HIT40 |
HIT50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | D (mm) | H (mm) | I (mm) | Z1 (mm) | Z2 (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 93.99 | 1 Piece(s) | 5 Day(s) or more | 18 | 13 | 24 | 36 | 36 | 10 | 10 | 4997983103865 | 446-4028 | 35 | ||
₹ 146.01 | 1 Piece(s) | 5 Day(s) or more | 22 | 16 | - | 43 | 43 | 13 | 13 | 4997983103872 | 446-4036 | 54 | ||
₹ 204.00 | 1 Piece(s) | 5 Day(s) or more | 26 | 20 | 33 | 50 | 50 | 15 | 15 | 4997983103889 | 446-4052 | 75 | ||
₹ 320.01 | 1 Piece(s) | 5 Day(s) or more | 32 | 25 | 40 | 58 | 58 | 18 | 18 | 4997983103896 | 446-4087 | 121 | ||
₹ 432.00 | 1 Piece(s) | 5 Day(s) or more | 38 | 30 | - | 65 | 65 | 21 | 21 | 4997983103902 | 446-4125 | 165 | ||
₹ 753.99 | 1 Piece(s) | 5 Day(s) or more | 48 | 40 | 57 | 82 | 82 | 27 | 27 | 4997983103919 | 446-4176 | 267 | ||
₹ 1,206.00 | 1 Piece(s) | 6 Day(s) or more | 60 | 50 | 70 | 96 | 96 | 33 | 33 | 4997983103926 | 446-4206 | 425 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Tee | Material of Applicable Pipe | PVC |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | No | Operating Temperature Range(°C) | 5::35 |
Standard | JIS, K6743 Standard | Iimpact Strength(Charpy) | 17.7 or More | Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy