(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HI Metal Faucet Elbow

HI Metal Faucet Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for water supply piping in housing complexes, detached houses, stores, and facilities. Use during cold seasons, and for exterior pipe construction.

 
Part Number
HIMWL13
HIMWL16
HIMWL20
HIMWL20X13
HIMWL25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
JAN code Ordering Code Mass
(g)

₹ 726.00

1 Piece(s) 5 Day(s) or more 18-1/2B1338292430344997983104886446-368446

₹ 961.62

1 Piece(s) 5 Day(s) or more 22-1/2B164332-30354997983104909446-369260

₹ 1,107.13

1 Piece(s) 5 Day(s) or more 26-3/4B2051363337424997983104916446-370687

₹ 1,027.82

1 Piece(s) 5 Day(s) or more 26181/2B20X134733-30344997983104930446-371465

₹ 1,529.96

1 Piece(s) 5 Day(s) or more 32-1B255940-46524997983104923446-3722139

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More
Qty. 1